Industrial processes

Overview

Grundfos supplies a broad range of pump systems and solutions to maintain industrial processes, pumping water and other media as required. Customisation and engineering are one of our strengths, and we supply different material variants as required for hygienic solutions, CIP process or complex liquid composition.

Grundfos ensures system integration for the pump, variable frequency drives and controls, and increasingly, pump control and monitoring is integrated into industrial processes. Grundfos iSOLUTIONS builds intelligence into pump monitoring and control which can then be fully integrated into existing systems using open communication protocols.

Grundfos process pumps are made of high-quality stainless steel to be able to withstand the aggressive media encountered in cleaning processes and can handle temperatures of up to 180°C. Precision dosing pumps can further speed up processes by adding only the necessary chemicals, consequently reducing flush time, chemical use and downtime.

The complex liquid composition – for example with varying viscosity, chemicals and temperature – in many industrial processes puts pumps at risk. A range of material variants and pumps for specialised applications protects against corrosion and cavitation in the pump. The Grundfos Product Center helps you ensure that the pump selected matches the liquid to be pumped.

Find products and solutions for industrial processes for:

 

Grundfos iSOLUTIONS

Grundfos iSOLUTIONS is our approach to deliver the optimal combination of pumps, drives and auxiliary components for the specific application, incorporating knowledge and experience combined with special features and functions.

We see the pump as an important part of the application and try to optimise operation for the entire system, with regard to functionality, energy consumption, reliability, service and performance.

Easy integration of pumps, drives, measurement, controls, protection, and communication into the process combined with high level of customisation, compactness and preset units saves time spent on engineering, installation and commissioning.

Grundfos iSOLUTIONS combines customer demands, application expertise and intelligent pump design for the optimal performance and equipment choice.

Learn more on www.grundfos.com/isolutions

Industries
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.