Machine tool

Overview

The Grundfos range of high-efficiency pumps offer unsurpassed accuracy and stability in a variety of machine tool applications, including:

  • Grinding
  • Turning
  • Milling
  • Boring
  • Sawing
  • Wire cutting
  • Spark erosion.

Depending on the specific application the pumps can be customised to perfectly match every requirement. Multistage pumps can be supplied in different lengths and with the exact pressure and flow required for different materials. Equally suitable for vertical and horizontal installation, the pumps even offer complete freedom in terms of design. Furthermore, the pumps can be optionally supplied with integrated frequency converters or an advanced E-solution to increase system efficiency and optimise processes, including lowering the heat input into the cooling lubricant.

Specifically for grinding and boring processes, the impressive range of high-pressure pumps from Grundfos include models that efficiently handle up to 120 bar – which is required for e.g. deep hole boring. The entire pump range targeted at machine tool applications is available in stainless steel as well as in cast iron. If customisation is required to meet specific needs, the pumps can be equipped with special seal solutions, with motors with integrated HAN10Es plug, with motors for 50/60Hz drive as well as with motors for every possible voltage requirement.

 

ChallengeSolution

Deep blind boring processes require very high pressure.

 

The Grundfos dedicated machine tool range includes pumps capable of handling up to 120 bar.

 

Efficient coolant requires the right pressure and flow at the right time.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

 

  • All pumps for the machine tool industry are fitted with high-efficiency EFF1 motors.
Products
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Pump solutions for automotive industry

Pump solutions for automotive industry

Are you looking for a pump supplier who understands the importance of accuracy and reliability – and who is able to provide you with expert solutions for all your automotive applications?

Download PDF

1.5 MB/12 pages - Date: 05/12

Pump Handbook

Pump Handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

7.2 MB/105 pages - Date: 07/09

The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

Controls guide

Controls guide

The demands for controls increase and are often requested on pumps, when it comes to optimum operation, high reliability and monitoring of data. Therefore, Grundfos has developed the Controls Guide, which gives in a simple manner an overview …

Download PDF

5.6 MB/112 pages - Date: 01/12

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan