Painting systems

Overview

All Grundfos pumps for painting applications are developed with careful attention to efficiency and accuracy. Depending on specific requirements the pumps can be customised with, for example, double sealing, removal coupling and silicone-free construction thanks to the modularity of the design. In addition, the entire range is available in stainless steel, efficiently resistant to aggressive media and easy to clean.

Easy maintenance and low operating costs are additional benefits of the Grundfos range of multistage pumps for painting and pre-treatment applications.

 

Challenge  Solution

Energy efficiency is an increasingly important issue in the automotive industry.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

 

  • All Grundfos pumps specially developed for the automotive industry are available with entirely silicone-free components.
  • All pumps for the automotive industry are fitted with high-efficient IE3 motors.
  • ATEX-approved pumps and motors are available on request.
Products
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Pump solutions for automotive industry

Pump solutions for automotive industry

Are you looking for a pump supplier who understands the importance of accuracy and reliability – and who is able to provide you with expert solutions for all your automotive applications?

Download PDF

1.5 MB/12 pages - Date: 05/12

Pump handbook

Pump handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

7.2 MB/105 pages - Date: 07/09

The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.