Surface cleaning

Overview

Offering a wide temperature range – from -10°C to 120°C – Grundfos pumps are ideal for the removal of virtually all substances in surface cleaning applications. A double-seal construction ensures that the aggressive media used in cleaning processes stay safely inside the pump – rather than polluting the surrounding environment or posing a danger to people working in the assembly area. The rubber used in the shaft seal efficiently withstands even aggressive chemical liquids to ensure smooth operation by every Grundfos pump designed for surface cleaning applications. Accommodating narrow spaces the range comprises small, compact pumps, which are just as efficient as the larger models.

Grundfos also offers supreme pump solutions for discontinuous bath or robotic cleaning applications with high pressure.

All surface cleaning pumps are available in stainless steel and can be supplied with E-motors to increase efficiency and perfectly control processes.

 

ChallengeSolution

Energy efficiency is an increasingly important issue in the automotive industry.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

 

  • All Grundfos pumps specially developed for the automotive industry are manufactured with silicone-free components.
  • All pumps used in surface cleaning applications for the automotive industry are fitted with high-efficiency IE3 motors.
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Pump solutions for automotive industry

Pump solutions for automotive industry

Are you looking for a pump supplier who understands the importance of accuracy and reliability – and who is able to provide you with expert solutions for all your automotive applications?

Download PDF

1.5 MB/12 pages - Date: 05/12

Pump Handbook

Pump Handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

7.2 MB/105 pages - Date: 07/09

The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

Controls guide

Controls guide

The demands for controls increase and are often requested on pumps, when it comes to optimum operation, high reliability and monitoring of data. Therefore, Grundfos has developed the Controls Guide, which gives in a simple manner an overview …

Download PDF

5.6 MB/112 pages - Date: 01/12

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.