Bottle washing

Overview


High pressure, high temperatures and aggressive chemicals are commonplace in bottle washers. Designed to endure such challenges, Grundfos multistage end-suction pumps offer efficient and reliable operation throughout the washing cycle.

These robust pumps easily handle temperatures up to 120°C and are available in cast iron as well as in stainless steel. The latter material makes them suitable for bottle washing processes where even the most aggressive detergent is used. Sophisticated digital dosing pumps are available for accurately dosing chemicals and detergents of all kinds.


Naturally, all pumps for this specific application have been specially designed to perform efficiently, whether hanging on the side of the bottle washer or standing solidly on the ground.

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.