Biofuel industry

Overview

Grundfos supplies a broad range of pump systems and solutions to maintain essential processes for biofuel production. Customisation and engineering are our strengths, including different material variants as required for the specific application. Grundfos ensures system integration for the pump, variable frequency drives and controls, and increasingly, pump control and monitoring is integrated into factory processes. Grundfos iSOLUTIONS builds intelligence into pump monitoring and control which can then be fully integrated into existing factory systems using open communication protocols.

Grundfos pumps cover biodiesel and ethanol requirements in biofuel production with ATEX-approved pumps, at the same time increasing safety and optimising performance. Grundfos pumps handle core processes such as transesterification, separation and methanol recovery in biodiesel production and handle the mash pumping, fermentation, distillation and evaporation processes in ethanol production. Sophisticated digital dosing pumps are also available for precision dosing applications where required. 

The complex liquid composition – for example with varying viscosity, chemicals and temperature – in the biofuel industry put pumps at risk. A range of material variants and pumps for specialised applications protects against corrosion and cavitation in the pump. The Grundfos Product Center helps you ensure that the pump selected matches the liquid to be pumped.

Find out about the products and solutions Grundfos offers for fermentation, distillation and esterification.

Applications
Grundfos iSOLUTIONS

In biofuel applications, pumps do not operate in isolation, and the key to maximum efficiency and top performance is to optimise the whole system along with the pump.

Grundfos iSOLUTIONS is a holistic systems approach where advanced application-specific functionality and features makes it possible to obtain optimal performance, total energy efficiency, and ultimate reliability.

Grundfos iSOLUTIONS is all about getting the best solution for the task at hand.

Learn more on www.grundfos.com/isolutions

 

Downloads
The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

.2 MB/105 pages - Date: 07/09

Pump Handbook

Pump Handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Controls guide

Controls guide

The demands for controls increase and are often requested on pumps, when it comes to optimum operation, high reliability and monitoring of data. Therefore, Grundfos has developed the Controls Guide, which gives in a simple manner an overview …

Download PDF

5.6 MB/112 pages - Date: 01/12

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.