Machine tool

Overview

The Grundfos range of high-efficiency pumps offers unsurpassed accuracy and stability in a variety of machine tool applications, including:

  • Grinding
  • Turning
  • Milling
  • Boring
  • Sawing
  • Wire cutting
  • Spark erosion

Depending on the specific application the pumps can be customised to perfectly match every requirement. Grundfos multistage pumps can be supplied in different lengths and with the exact pressure and flow required for different materials. Equally suitable for vertical and horizontal installation, the pumps even offer complete freedom in terms of design and material.

Furthermore, the pumps can be optionally supplied with integrated frequency converters or an advanced Grundfos iSOLUTIONS to increase system efficiency and optimise processes, including lowering the heat input into the cooling lubricant.

Need help to configure your cooling lubricant supply system? Optimise your resources with the Grundfos Design Tool in four easy steps.

 

ChallengeSolutions
Deep blind boring processes require very high pressure.

The Grundfos dedicated machine tool range includes pumps capable of handling up to 120 bar.

 

Efficient coolant requires the right pressure and flow at the right time.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.   

 

In need of a special solution.

 

 

If customisation is required to meet specific needs, the pumps can be equipped with special seal solutions, with motors with integrated HAN10Es plug, with motors for 50/60Hz drive as well as with motors for every possible voltage requirement.

 

 

  • All pumps for the machine tool industry are fitted with high-efficiency IE3 motors.
Products
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.