Painting systems

Overview

All Grundfos pumps for painting applications are developed with careful attention to efficiency and accuracy. Depending on specific requirements the pumps can be customised with, for example, double sealing, removal coupling and silicone-free construction thanks to the modularity of the design. In addition, the entire range is available in stainless steel, efficiently resistant to aggressive media and easy to clean.

Easy maintenance and low operating costs are additional benefits of the Grundfos range of multistage pumps for painting and pre-treatment applications

 

ChallengeSolution

Energy efficiency is an increasingly important issue in the automotive industry.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

 

  • All Grundfos pumps specially developed for the automotive industry are available with entirely silicone-free components.
  • All pumps for the automotive industry are fitted with high-efficient IE3 motors.
  • ATEX-approved pumps and motors are available on request.
Products
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan