Surface cleaning

Overview

Offering a wide temperature range – from -10°C to 120°C – Grundfos pumps are ideal for the removal of virtually all substances in surface cleaning applications. A double-seal construction ensures that the aggressive media used in cleaning processes stay safely inside the pump – rather than polluting the surrounding environment or posing a danger to people working in the assembly area.

The rubber used in the shaft seal efficiently withstands even aggressive chemical liquids to ensure smooth operation by every Grundfos pump designed for surface cleaning applications. Accommodating narrow spaces the range comprises small, compact pumps, which are just as efficient as the larger models.

Grundfos also offers supreme pump solutions for discontinuous bath or robotic cleaning applications with high pressure. All surface cleaning pumps are available in stainless steel and can be supplied with E-motors from our advanced Grundfos iSOLUTIONS portfolio to increase efficiency and perfectly control processes.

 

ChallengeSolution

Energy efficiency is an increasingly important issue in the automotive industry.

 

Highly reliable Grundfos pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

 

 

  • All pumps used in surface cleaning applications are fitted with high-efficiency IE3 motors.
Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

re you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.