Hot water boilers

Overview

Grundfos single-stage and multistage pumps for hot water boilers are available for temperatures up to 140°C. All pumps can be supplied with motors with a wall-mounted or integrated frequency converter (up to 22 kW), ensuring that the pressure and temperature in the system are constant. If the boiler requires a shunt in order to avoid thermal stress, we offer highly reliable pump solutions that will hold the temperature in the boiler constant.

 

ChallengeSolution
The very high temperature of hot liquids can be damaging to the pump and even destroy the shaft seal.

Grundfos offers specially designed shaft seals that handle water temperatures up to 180°C.

 

The application's inlet conditions are poor.

 

An advanced Grundfos low NPSH pump is available, efficiently reducing NPSH and eliminating cavitation.

 

When temperature control is part of the process, the pump material is potentially stressed because of the continuous thermal expansion and contraction.

 

By applying a Grundfos speed-controlled pump the temperature is held constant.

 

Mechanical regulation valves are very expensive.

 

Grundfos E-solutions completely eliminate the need for this particular valve as the water inlet is automatically adjusted to the fluctuating steam demand on the outlet.

 

Erratic load characteristics are a frequent problem.

 

Grundfos offers tailor-made software to stretch the pump curves, allowing pumps to operate outside their set curves and increase efficiency.

 

Energy consumption is important to your customer.

 

 

Grundfos high-efficiency E-solutions significantly reduce energy consumption by automatically adjusting pump performance to the actual need. Naturally, the E-solutions meet international efficiency standards.

 

Stock management can be difficult due to the global differences in voltages and frequencies.

 

Grundfos E-solutions feature dual frequency and a wide voltage range, allowing you to use the same solution all over the world. Naturally, the E-solutions carry the necessary approvals.

 

  • As boiler shunt applications are often subjected to very high ambient and liquid temperatures it is essential to carefully design the pump for this demanding environment.

Grundfos for Engineers

banner2

Grundfos for Engineers is your knowledge hub with advice, expert insights and engineering tools to ease your day.

Grundfos for Engineers can support you when specifying pumps, enhancing your expertise with industry knowledge, insights on system design, cases, films, tools and more. 

Grundfos for Engineers

Products
Downloads
Feed your system with Grundfos know-how

Feed your system with Grundfos know-how

Grundfos offers a wide range of feed pump solutions for steam boiler applications in virtually any type of industrial process. Which to choose depends on your specific requirements in terms of steam quality, operational stability and life cycle cost.

Download PDF

1.1 MB/8 pages - Date: 09/14

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Boilers and systems

Boilers and systems

Grundfos pumps are reliable, efficient and cover a wide performance range. As an experienced consultant in the implementation of boiler systems, we engage in the process of close partnership and dialogue to find the best solution for your system.

Get your copy of the Boilers & Systems Engineering Manual here





    Facebook Twitter LinkedIn Technorati