Washing and cleaning

Overview

You are in safe and reliable hands when you let Grundfos be part of your washing and cleaning applications. We offer a variety of efficient pumps for:

  • Vehicle washes
  • Wash-down systems
  • Part washers
  • CIP/SIP

The thoroughly tested range is built on more than 60 years of experience and includes very compact pumps that will save you space without compromising performance. In addition to the pumps themselves, Grundfos offers you an array of motors, speed controls and monitors that will improve the energy efficiency of the system.

If you are building a new washing and cleaning system, we recommend that you talk to us as early in the development process as possible. By far the majority of our pumps can be easily adjusted to match your specific requirements and optimise the entire system.

As a truly global company, Grundfos is always by your side. Or by the side of your customer. We are present in 45 countries and with 600 service partners we make expert know-how and support easily accessible in the local language. The unique global set-up also guarantees quick delivery of spare parts to every part of the world.

Applications
Grundfos iSOLUTIONS

Grundfos offers a variety of pumps optimised for Wash and Clean applications. The pumps are often highly customised and come in a compact design ready to install, delivered configured and tested from our production facility. They are easy to export worldwide, due to the wide supply voltage range, international approvals, documentation and service support.

 

The comprehensive input/output options and application-related functions and features make it easy to integrate system control into the pump in order to save external controls and components, for example for control of feed pumps on break tank systems, dosing pumps, compressors for foam generation, and much more.

 

Key elements for OEMs and system builders:

- Extended functionality through specialised functions and plenty of inputs and outputs

- Customised functionality by special setup and configuration, GSC

- Customised pumps ordered on private product numbers and delivered directly from production

- PC tool for extended user interface

 

Learn more on http://www.grundfos.com/grundfos-isolutions/applications/industrial-applications/wash-clean.html

 

Downloads
Customised pump solutions - Optimised for steam boiler feed

Customised pump solutions - Optimised ...

The Grundfos experts have found ways to use sophisticated software to further customise the CRE range to specific situations. And boiler feed pumps have received special attention.

Download PDF

2.3 MB/12 pages - Date: 02/08

Grundfos CR MONITOR - Intelligent warning

Grundfos CR MONITOR - Intelligent ...

Tired of having to overhaul your pumps on a regular basis – only to find that they are operating flawlessly? With the CR monitor the days of frequent inspection and unnecessary periodic maintenance are over.

Download PDF

0.9 MB/8 pages - Date: 09/08

Customised Solutions

Customised Solutions

The basic CR pump range, which applies to almost any industrial solution, is in itself the broadest range available. With our modular approach, we have made it even broader.

Download PDF

2.9 MB/16 pages - Date: 11/06

Grundfos CR connections

Grundfos CR connections

In order for the pump to be integrated properly into the system, connections are needed. However, different installations around the world require different types of connections – this is what our customers have taught us throughout the years.

Download PDF

0.1 MB/2 pages - Date: 02/05

Grundfos LiqTec

Grundfos LiqTec

In the industry, the most frequent cause of pump breakdown is dry running. Not only is dry running a cost-consuming affair, because production is put to an immediate standstill.

Download PDF

0.5 MB/2 pages - Date: 08/03

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

7.2 MB/105 pages - Date: 07/09

The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

CRN High Pressure programme

CRN High Pressure programme

In a number of industrial applications within the water treatment industry, (i.e. filtration) and the washing and cleaning industry, high pressure is decisive for a successful daily production.

Download PDF

0.4 MB/2 pages - Date: 08/03

Pump Handbook

Pump Handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan