Chlorine dioxide

Overview

Chlorine dioxide is used in many industrial water treatment applications including cooling towers, process water and food processing. It is more selective than chlorine and superior for the control of legionella bacteria.

Chlorine dioxide is a very long-lasting and effective disinfectant. Even small quantities of chlorine dioxide display high disinfecting properties and even remove biofilm – the breeding ground for harmful bacteria.

Grundfos Oxiperm chlorine dioxide generators are highly effective against all germs and biofilm and are very easy to use.

 

Use the tabs above to find out more about our offerings or to contact Grundfos for further information.

Products
Cases
Grundfos iSOLUTIONS

Pumps do not operate in isolation, and the key to maximum efficiency is optimising the whole system and not just the pumps.

Grundfos iSOLUTIONS is a holistic systems approach where intelligent technology adapts accurately to the current demand, thereby delivering optimal performance, total energy efficiency, and ultimate reliability.

Read more about Grundfos iSOLUTIONS here.

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan