Submersible pumps

Overview

Grundfos SP submersible pumps are renowned for their high efficiency and reliability throughout the range. Made entirely of corrosion-resistant stainless steel, SP pumps are ideal for a wide variety of applications.

Grundfos SP pumps are built to deliver optimum efficiency during periods of high demand, and they provide low long-term costs and high operating reliability.

The range offers high efficiency, high resistance to sand and other abrasives, motor burnout protection, and easy maintenance. Furthermore, a complete monitoring and control system is available for constant optimisation of the pumping system.

 

Use the tabs above to find out more about our offerings or to contact Grundfos for further information.

Products
Cases
Grundfos iSOLUTIONS

Pumps do not operate in isolation, and the key to maximum efficiency is optimising the whole system and not just the pumps.

Grundfos iSOLUTIONS is a holistic systems approach where intelligent technology adapts accurately to the current demand, thereby delivering optimal performance, total energy efficiency, and ultimate reliability.

Learn more about Grundfos iSOLUTIONS here

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.