End-suction pumps

Overview

Grundfos NB/NBE/NBG and NK/NKE end-suction pumps are multi-purpose pumps suitable for a variety of different applications that demand reliable and cost-efficient supply.

The pumps are all non-self-priming single-stage, centrifugal volute pumps with axial suction port, radial discharge port and horizontal shaft.

The Grundfos end-suction range comprises a complete series of close-coupled and long-coupled pumps and are of the back pull-out design. This enables the removal of the motor, coupling, bearing bracket and impeller without disturbing the pump housing or pipework. Even the largest pumps can thus be serviced by a single person with a crane.

 

Use the tabs above to find out more about our offerings or to contact Grundfos for further information.

Products
Cases
Grundfos iSOLUTIONS

Pumps do not operate in isolation, and the key to maximum efficiency is optimising the whole system and not just the pumps.

Grundfos iSOLUTIONS is a holistic systems approach where intelligent technology adapts accurately to the current demand, thereby delivering optimal performance, total energy efficiency, and ultimate reliability.

Learn more about Grundfos iSOLUTIONS here

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan