Inline pumps

Overview

Grundfos vertical in-line TP/TPE pumps with integrated frequency converters are used in a number of applications. The pumps are all single-stage, in-line centrifugal volute pumps with standard motors and mechanical shaft seals. Our in-line pumps are close-coupled, meaning that the pump and motor are separate units – as a consequence the pumps are less sensitive to impurities in the pumped liquid compared to similar canned rotor pumps.

 

Use the tabs above to find out more about our offerings or to contact Grundfos for further information.

Products
Cases
Grundfos iSOLUTIONS

Pumps do not operate in isolation, and the key to maximum efficiency is optimising the whole system and not just the pumps.

Grundfos iSOLUTIONS is a holistic systems approach where intelligent technology adapts accurately to the current demand, thereby delivering optimal performance, total energy efficiency, and ultimate reliability.

Read more about Grundfos iSOLUTIONS here.

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.