Multistage pumps

Overview

For applications where a high head is required compared to the flow, Grundfos supplies our renowned multistage pumps. Our CR centrifugal pumps are some of our most recognized and successful products and are at the heart of pressure boosting systems around the world. The CR pump range is applicable in almost any industrial solution.

The horizontal CM multistage pump has been created with compactness and modularity as two of its central features, and is also available with integrated frequency converter (CME).

We also offer the BMS pump range – a high-pressure booster module for boosting, liquid transfer and circulation in systems under high static pressure.

Use the tabs above to find out more about our offerings or to contact Grundfos for further information.

Products
Cases
Grundfos iSOLUTIONS

Pumps do not operate in isolation, and the key to maximum efficiency is optimising the whole system and not just the pumps.

Grundfos iSOLUTIONS is a holistic systems approach where intelligent technology adapts accurately to the current demand, thereby delivering optimal performance, total energy efficiency, and ultimate reliability.

Read more about Grundfos iSOLUTIONS here

 

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan




    Facebook Twitter LinkedIn Technorati