Well field energy optimisation

Overview

The Grundfos Well Field Energy Audit (WFEA) is a practical tool for optimising operation and energy consumption for groundwater intake, with a documented savings potential from reduced energy consumption. Well field energy optimisation starts with a Well Field Energy Check (WFEC). The decision to move to a full audit (WFEA) is based on the indication of potential yearly savings.

WFEA takes many operating issues into account, such as pressure losses from the well to the water facility, water drawdown from well to well, and requirements for peak demand situations. Grundfos looks closely at the entire well field operation and shows how to achieve energy savings with a quick pay-back time through increased efficiency.

Experience has shown that up to 50% all the savings in energy consumption that can be made in a municipal water supply are at the well field.

 

Find out more about WFEA and our other competencies and tools at Grundfos Water Utility.

Result: 21% energy savings

case story well field energy-720

Grundfos and Vitens come together to find new energy savings underground.

Result: 21% energy savings, or 55,000 kWh/year

Read the case to learn more

Download

The Well field energy audit process

The Grundfos Well Field Energy Audit (WFEA) is a practical tool for optimising operation and energy consumption for groundwater intake, with a documented savings potential from reduced energy consumption. Well field energy optimisation starts with a Well Field Energy Check (WFEC). The decision to move to a full audit (WFEA) is based on the indication of potential yearly savings.

WFEA takes many operating issues into account, such as pressure losses from the well to the water facility, water drawdown from well to well, and requirements for peak demand situations. Grundfos looks closely at the entire well field operation and shows how to achieve energy savings with a quick pay-back time through increased efficiency.

Experience has shown that up to 50% all the savings in energy consumption that can be made in a municipal water supply are at the well field.

 

Find out more about WFEA and our other competencies and tools at Grundfos Water Utility.

Energy check tools
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan




    Facebook Twitter LinkedIn Technorati