CFD analysis and pumping station design

Overview

An optimal flood pumping station design is the main factor in deciding the life cycle cost of a pumping station. Our specialists apply Computational Fluid Dynamics (CFD) simulations to optimise pumping station design.

Efforts at the design phase to optimise and validate the proposed design ensures the pumping station is suitable for current and future demands, for low and high flows and is self-cleaning, reducing wear and smell by continuously removing deposits and solids.

Grundfos has produced “Design of Flood Pumping Stations”, a handbook about the optimal design of a flood pumping station. The handbook is for application engineers, designers, planners and users of flood control systems when incorporating axial flow and mixed flow pumps.

Contact Grundfos for more information.

Design of Flood Pumping Stations

Designing-flood-pumping-stations750

Download the handbook to get guidelines and recommendations to optimise your pumping station design  

Download

Contact

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan