Biological treatment

Overview

Grundfos supplies an optimised solution for biological treatment to equalise flow and load in response in flow variations in the tank using SRP recirculation pumps, mixers and flowmakers (SFG, SMD and SMG), ensuring that the capacity of the biological process is not exceeded.

Grundfos supplies motor-driven (DMX) diaphragm dosing pumps, oscillating positive displacement pumps (DMH), precision dosing (DDI) pumps, and large-volume (DME) dosing pumps for precision dosing preparation and application following secondary clarification. Grundfos also supplies PLC-controlled, fully automatic systems (Polydos) to handle preparation and the reliable dosing of organic coagulants or poly-electrolytes.

Recirculation of sludge from the secondary clarifier to the aerobic tank is reliably handled with S wastewater pumps and KWM mixed-flow pumps.

For aeration of wastewater during biological treatment, Grundfos offers fixed or retractable systems of fine bubble diffusers for efficient oxygen transfer. The self-aspirating AeroJet is made from stainless steel and handles both mixing and aeration of wastewater.

 

Go to products to find out more about Grundfos pumps, controls and monitoring and remote communication solutions for biological treatment.

Water cycle animation

05_wastewater-treatment

Grundfos ensures low llifecycle cost and a broad range of products and solutions for mechanical, biological and chemical treatment.

Launch our interactive overview and read more.

Launch

Products
Downloads
Optimised water solution

Optimised water solutions

The water utility range brochure with all Grundfos pumps and systems for today's water supply and wastewater challenges.

Cases
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan