Optimising medium-sized distribution networks

Overview

For network pumping stations in medium-sized networks with medium water volumes, the Grundfos Demand Driven Distribution controller provides pressure control, gradual ramp-up and ramp-down, the cascade operation of up to six pumps and works with all pump types, including single-stage end-suction pumps.

Grundfos NK/NKE pumps are highly adaptable, intelligent pumps that are built with tailor-made components and are mutually optimised. Designed to industry standards, these strong, single-stage end-suction standard pumps are available in many sizes and configurations.

The Demand Driven Distribution controller connected to network pressure sensors via the GSM network allows control of the pumps in accordance with data logged on a daily basis via an adaptive control algorithm. The measured data are then used for adaptive control of the pumping station, keeping the pressure in the network at the desired value, without troublesome analysis and re-configurations of the system to maintain proper operation. You can also read our technical article about the savings made possible when applying pressure management; contact Grundfos for more information.

 

Find out more about our unique pressure management solutions that minimise water losses, reduce energy consumption and minimise operational costs for leaks and pipe maintenance at the Demand Driven Distribution website and see how much you can save.

How it works

Pressure management is one of the key technologies to improve the operation of water distribution networks. To obtain the best possible pressure management, the network pressure must be measured and the pumping station controlled according to these measurements. However, online communication between the network pressure sensors and the pumping station is expensive and hard to set into operation. This is solved with the Grundfos Demand Driven Distribution solution.

Grundfos Demand Driven Distribution places battery-driven network pressure sensors in critical areas of the distribution network to do just this. Data are transmitted once during the day and the power requirements for the network pressure sensors are therefore extremely low. This ensures a low maintenance, long lifetime solution.

The measured data are then used in a smart adaptive approach that controls the pumping station, keeping the pressure in the network at the desired value, without troublesome analysis and re-configurations of the system to obtain proper operation.

See the ‘How it works’ interactive graphic to see the advantages of Grundfos Demand Driven Distribution pressure management compared to constant pressure systems.

 

Calculate your potential savings

ddd_save720

We have pre-loaded the calculation with data from a typical water supply installation. Enter your own system data to how much you can save

Open calculator

Products
Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Download the whitepaper

The Grundfos whitepaper on DDD pressure management

Improved pressure management brings reduced leakage and water loss, improved energy efficiency and reduced operation and maintenance costs.

Learn how Demand Driven Distribution from Grundfos excels in this.

 

Get your copy of the Grundfos whitepaper on DDD pressure management here