ALPHA1 circulator pump - heating, cooling, hot water

Overview

Overview

GRUNDFOS ALPHA1 is a complete range of circulator pumps with integrated differential-pressure control enabling adjustment of pump performance to the actual system requirement.

The pumps are energy-optimised and comply with the requirements of the EuP directive EuP 2015.

Installing an ALPHA1 pump will reduce power consumption considerably, lower noise from thermostatic valves and similar fittings and improve the control of the system.

Advantages:

  • High-efficient motors EuP 2015 ready.
  • Suitable for installation in existing systems.
  • Low-noise operation.
  • Built-in electrical and thermal protection of the pump.
  • Simple setting and operation in a very compact design.
  • Plug and play with patented cable plug for safe and easy connection.  

Benefits

  • High-efficient motors EuP 2015 ready
  • Low-noise operation
  • Simple setting and operation in a very compact design
Brochures

Brochures

 

ALPHA1 - Affordable energy efficiency

ALPHA1 (Product brochure)

The ALPHA1 is a cost-efficient yet high-performing circulator. The reliable pump complies with the strict EuP requirements and is the ideal choice in applications where the well-known UPS has been used to fulfil basic circulator needs.

Grundfosliterature-5260965.pdf (335 KB)

Service
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt