AMD-AMG-AFG mixers and flowmakers - submersible agitators

Overview

Overview

Mixers and flowmakers ensure that particles remain evenly distributed in wastewater and sludge, preventing sedimentation and supporting treatment processes.

The range covers everything from small-scale mixers, ideal for prefabricated pumping stations, to large-scale flowmakers created for large tanks and basins. Wastewater infrastructure is an obvious application area – from network stations to treatment plants – but the mixing power of the AMD, AMG, and AFG ranges is also appreciated by industry and agriculture professionals worldwide.

Applications

The mixers and flowmakers are designed for mixing, i.e. homogenization and suspension, of liquids in:

  • Municipal wastewater treatment systems
  • Sludge treatment systems
  • Sewage pumping stations
  • Wastewater treatment plants
  • Industrial processes
  • Agriculture
  • Biogas plants

The mixers and flowmakers are fitted with propellers made of stainless steel or composite material with diameters between 180 mm and 2600 mm and rotation speeds between 22 min-1 and 1400 min-1.

Features and benefits

  • Wide range of flexible installation accessories
  • Simple maintenance and service
  • Electronic leak sensor
  • Shaft seal protected against abrasive materials
  • Self-cleaning stainless steel or polyamide propellers
  • Robust propellers
  • Stainless steel or cast-iron motor

Benefits

  • Wide performance range
  • High efficiency non-clogging propellers
  • Electronic leak sensor
Brochures

Brochures

 

AMD-AMG-AFG – product brochures

GRUNDFOS AMD, AMG, and AFG ranges (Product brochure)

Mixers and flowmakers 0.75 - 18.5 kW

Grundfosliterature-815902.pdf (461 KB)

AMD-AMG-AFG – product brochures

GRUNDFOS AMG, AMD and AFG ranges (Product brochure)

Mixers and flowmakers 0.75 - 18.5 kW, 60 Hz DIN

Grundfosliterature-3302731.pdf (461 KB)

AMD-AMG-AFG – product brochures

GRUNDFOS AMG, AMD, and AFG ranges (Product brochure)

Mixers and flowmakers 2.0 - 25.0 HP, 60 Hz North America

Grundfosliterature-3302729.pdf (466 KB)

Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt