CM, CME close-coupled horizontal multistage pump

Overview

Overview

The horizontal multistage pump CM (=Centrifugal Modular) has been created with compactness and modularity as two of its central features, making numerous configurations possible. The pump is basically composed of a series of interchangeable modules, all of which have been designed to work together seamlessly, no matter what the application.

The pumps are of the close-coupled type.

The difference between the CM and the CME pump ranges is the motor. CM pumps are fitted with mains-operated motors, whereas the motors for CME pumps have an integrated frequency converter.

Both CM and CME pumps have mechanical shaft seals.

The CM and CME pumps are available in cast iron or stainless steel (AISI 304/DIN 1.4301 stainless steel, which is for water and non-corrosive liquids, and AISI 316/DIN 1.4401 stainless steel, which offers a high degree of corrosion protection against aggressive liquids).

Applications

The CM or CME pump is a multi purpose pump for both industry and water boosting in general.

It is compact, noiseless, reliable and flexible, and this make it an optimal solution for installation and interaction with other components in small and large systems or as a stand-alone pump.

Features and benefit

  • Compact design
  • Modular construction/customised solutions
  • Worldwide usage
  • High reliability
  • Service-friendly
  • Wide performance range
  • Low noise level
  • High-performance hydraulics
  • Electro-coated cast-iron parts
  • Customised solutions
  • Grundfos motor
  • E-solutions
  • High efficiency.

Benefits

  • Compact design
  • High reliability
  • Wide performance range
Brochures

Brochures

 

CM – product brochure

GRUNDFOS CM, Horizontal multi-stage pumps up to 7.5 kW (Product brochure)

When customisation, modularity, and reliability are key

Grundfosliterature-3081233.pdf (3 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt