DIP

Overview

Overview

Triple measuring amplifier and controller

The DIP (Dosing Instrumentation Pool) was originally designed for swimming pool applications but is used today in water treatment applications as well. It measures up to three parameters and can control two parameters at the same time thus providing perfect control of the water quality. The DIP speaks five languages making it easy for users without previous knowledge to carry out all operations.

Features

  • Maintenance-free measuring electrodes
  • A sample-water sensor to prevent overdosing
  • A choice of control functions
  • Display languages: English, German, French, Polish, and Russian
  • Menu-driven operator prompting
  • Fast calibration

Monitoring and control parameters

The DIP measures up to three parameters at the same time:

  • Chlorine, chlorine dioxide, or ozone
  • pH
  • Redox

    The DIP controls two parameters at the same time:
  • Chlorine, chlorine dioxide, or ozone
  • pH

Preassembled systems

Our preassembled systems take our tried-and-tested electrodes and DIP controllers, combine them to suit specific applications, and mount them on a plate ready for quick installation. Each combination is available with a choice of measuring cells and cleaning methods.

Each system is equipped with one of the following AquaCells:

  • D1, pressure-proof, with cleaning motor
  • D2, pressure-proof, with hydro-mechanical cleaning
  • D3, pressureless, with hydro-mechanical cleaning

Features

  • Mounted on a base plate and wired ready for connection
  • Prepared cable sets
  • Cl2 electrode
  • Measuring range of 0 to 30 mg/l for Cl2 or ClO2
  • Measuring cell with flow sensor for sample water, ensuring safe operation
  • Temperature compensation.

Applications

Commercial buildings

  • Pool water control
  • Water treatment – Commercial buildings

Drinking water treatment

  • pH control for dosing acids and alkalis, monitoring and control of residual chlorine

Swimming pool and bathing water treatment

  • pH control for dosing acids and alkalis, monitoring and control of residual chlorine

Industrial process water treatment

  • pH control for dosing acids and alkalis, monitoring and control of chlorine and-, chlorine dioxide
  • or ozone




    Facebook Twitter LinkedIn Technorati

Benefits

  • Maintenance-free measuring eletrodes
  • A sample-water sensor to prevent overdosing
  • A choice of control functions
Brochures

Brochures

 

Brochure

Product leaflet

Measuring amplifiers and controllers
Publication no.: 95732778

Download PDF

459 KB

Data Booklet

Data Booklet

DIP
Publication no.: 96812344

Download PDF

1,4 MB

Brochure

Brochure

Purify your business
Publication no.: 96902846

Download PDF

1,9 MB

Brochure

Brochure

Dosing pumps, measurement & control, and disinfection systems
Publication no.: 95719920

Download PDF

2,5 MB

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt