DIT-L, DIT-M Photometer, portable

Overview

Overview

DIT photometers

Grundfos DIT photometers are portable and have all the advantages of a more complex stationary photometer. Simple handling ensures reliable and quick photometric measurement of up to 14 parameters in water treatment. Long-term stable reagents are used.

DIT-M photometer

The DIT-M photometer is a state-of-the-art measuring unit that combines the mobility of a portable photometer with the characteristics of a modern laboratory photometer. Simple handling ensures reliable and quick photometric measurement of up to 14 parameters in water treatment. Long-term stable reagents are used.

Features

  • Multilingual plain-text operator prompting makes operation easy. The user can select the following languages: English, German, French, Spanish, Italian, Portuguese and Polish.
  • The DIT-M photometer operates with six interference filters and long-term stable LEDs as light sources without moving parts.
  • Up to 1000 data sets can be saved.
  • Data transfer to a PC or a printer is possible with an infrared interface via the optional DIT-IR module.

Applications

  • Drinking water treatment
  • Swimming pool and bathing water treatment
  • Industrial water treatment.

DIT-L photometer

The DIT-L compact photometer quickly analyses the concentration of chlorine, chlorine dioxide or ozone as well as the pH value in water treatment. High operating convenience, ergonomic design, compact dimensions and safe handling make this unit essential for water analysis. Long-term stable reagents.

Features

  • Language neutral user interface.
  • Analysis is executed with two interference filters and long term stable LEDs as light sources without moving parts.
  • Quick access to favourite methods thanks to scroll memory.
  • Up to 16 data sets can be saved.
  • Data transfer to a PC or a printer is possible with an infrared interface via the optional DIT-IR module.

Applications

  • Drinking water treatment
  • Swimming pool and bathing water treatment

 DIT-IR infrared interface module

DIT-IR transfers data from a DIT-M or a DIT-L photometer via infrared signal to an interface. DIT-IR can be connected to a PC (USB) or a serial printer.


    Facebook Twitter LinkedIn

Benefits

  • DIT-M - Up to 1000 data sets can be saved
  • DIT-L - Language neutral user interface
  • DIT-L - Up to 16 data sets can be saved
Brochures

Brochures

 

Brochure

DIT-M, DIT-L, DIT-IR

Water analysis DIT-M, DIT-L photometers and DIT-IR interface module

Grundfosliterature-3603808.pdf (427 KB)

Data Booklet

DIT-M, DIT-L, DIT-IR

The DIT photometer is a measuring device combining the mobility of a portable photometer with the characteristics of a laboratory photometer. The high level of accuracy of the Grundfos reagents and the user-friendly nature of the photometer guarantee rapid and reliable analysis of up to 14 parameters in water treatment applications.

Grundfosliterature-3373399.pdf (1 MB)

Brochure

PURIFY YOUR BUSINESS (Product brochure)

Grundfos has a full range of products that cover the entire water cycle: supply, treatment, distribution and wastewater collection. We can deliver everything from circulator pumps and boosters right through to mechanical and digital dosing pumps with a wide variety of specifications.

Grundfosliterature-2665766.pdf (1 MB)

Brochure

Dosing pumps, measurement & control, and disinfection systems (Product brochure)

Universal products for industrial, municipal and building services applications

Grundfosliterature-146158.pdf (4 MB)

Cases

Cases

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt