Dosing tank stations for storing of dosing liquids

Overview

Overview

DTS dosing tank stations are intended for storing and dosing liquids. Many different configurations can be selected flexibly to fulfil various dosing tasks. Due to the use of high-quality materials, DTS dosing tank stations can be employed for diverse dosing liquids. The selection of materials can be adapted via the configuration to match application and the selected dosing pump.

As they are easy to install, DTS dosing tank stations in combination with the digital dosing pumps DDA, DDC, DDE and DDI are the first choice in the matter of economic efficiency when adding liquids such as coagulants, disinfectants or neutralizing agents to a process in a precise and controlled way.

Components:

  • Chemically resistant tank made of UV-stabilised, semitransparent or black polyethylene, in 6 sizes from 60 to 1000 litres, with embossed litre scale and PE screw cover
  • PE collecting tray
  • Handheld mixer or electric stirrer with level switch for dry-running protection
  • Rigid suction lance or foot valve made of PE, with 2-step level switch for dry-running protection and suction line to the dosing pump
  • PVC or PP injection unit with G 1/2 process connection
  • PE or PVC discharge line (10 m)
  • Drain valve
  • Filling armature with ball valve or dissolving hopper
  • Multi-function valve
  • Prepared for the installation of a dosing pump DDA, DDC, DDE, DMX 221 or DDI 60-10 including necessary assembly material like connectors, click-plate and screws depending on pump type

Applications:

  • Dosing of biocides and inhibitors into cooling water
  • Dosing of lyes and acids for pH regulation
  • Dosing of coagulants, such as ferric chloride for waste water treatment
  • Dosing of hypochlorite
  • Dosing of cleaning agents and disinfectants (CIP, cleaning machines)

Benefits:

  • Wide range of applications can be covered
  • Easy selection
  • Flexible configuration possibilities
  • Low Commisioning effort
  • Perfect match with Grundfos Dosing pumps
Brochures

Brochures

 

Configurable DTS Dosing Tank Station

DTS Dosing Tank Station

Configurable DTS Dosing Tank Station, Storing and dosing liquid chemicals

Grundfosliterature-5247490.pdf (362 KB)

Dosing pumps, measurement &...

Dosing pumps, measurement & control, and disinfection systems (Product brochure)

Universal products for industrial, municipal and building services applications

Grundfosliterature-146158.pdf (4 MB)

SMART Digital, DDA - DDC - DDE

SMART Digital S, DDA, DDC, DDE up to 30 l/h (Brochure)

Our new SMART Digital pump family can be flexibly installed in various positions due to its modular construction. With its user-friendly display and menu-structure, the pump is easy to operate. The integrated flow intelligence assures safe and continuous processes, making it an absolutely reliable pump.

Grundfosliterature-4352945.pdf (4 MB)

DMX mechanical diaphragm...

DMX mechanical diaphragm dosing pumps (Leaflet)

The Grundfos DMX range has proven its worth in dosing applications worldwide. With their robust diaphragm-based design and their high-quality motors DMX pumps require minimum maintenance and are best choice for many dosing applications. The DMX range is highly versatile. : it covers a wide flow range and offers a variety of dosing head sizes, materials and accessories.

Grundfosliterature-34394.pdf (408 KB)

DDI 222 Digital dosing pumps

DMX mechanical diaphragm dosing pumps (Leaflet)

The Grundfos DMX range has proven its worth in dosing applications worldwide. With their robust diaphragm-based design and their high-quality motors DMX pumps require minimum maintenance and are best choice for many dosing applications. The DMX range is highly versatile. : it covers a wide flow range and offers a variety of dosing head sizes, materials and accessories.

Grundfosliterature-34394.pdf (408 KB)

Contact
Sales company

Contact us

Select country to contact your local sales company
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
Service centre

Contact us

Select country to contact your local service center 


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt