EF effluent pump - wastewater from private dwellings

Overview

Overview

Grundfos EF pumps are designed for pumping wastewater (excluding toilet waste) from private dwellings. They are also suitable for pumping liquid manure from farms, and for a variety of industrial applications.

The EF pumps are designed for free-standing, hook-up or auto-coupling installation. The pumps are fitted with an integrated three-legged stand. They are capable of handling liquids containing solids of up to 30 mm in size.

The Grundfos EF pumps are fitted with an open single-vane impeller with excellent solids-handling capabilities.

Impeller clearance can be adjusted by tightening or loosening the adjustment screws at the bottom of the suction cover. Adjustment can be carried out without dismantling the pump.

Applications

The pumps are suitable for:

  • Drainage
  • Effluent
  • Wastewater not containing discharge from toilets.

Features and benefits

  • Cable plug connection
  • Unique clamp connection
  • Specially designed lifting handle
  • Unique cartridge shaft seal
  • Modular design
  • Heavy-duty ball bearings
  • Short rotor shaft.

    Facebook Twitter LinkedIn

Benefits

  • Cable plug connection
  • Unique clamp connection
  • Cartridge shaft seal
Brochures

Brochures

 

EF - Product brochure

SEG, DP, EF, AND SL (AUTOadapt ranges) (Product brochure)

Wastewater transfer as you’ve never seen it before

Grundfosliterature-3065914.pdf (4 MB)

EF – product brochure

GRUNDFOS DP and EF ranges, wastewater pumps 0.6 – 2.6 kW (Product brochure)

The Grundfos DP and EF range of pumps are designed for pumping drainage and surface water and wastewater with small impurities from installations in or around housing, farms and small industry. These pumps are also available with AUTOADAPT features that remove all external sensors, switches and cables from the well pit. With AUTOADAPT, installation, commissioning and operation are simplified, increasing reliability.

Grundfosliterature-3223346.pdf (474 KB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt