Grundfos Remote Management - monitoring pump installations

Overview

Overview

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, etc.

Pumps, sensors, meters and Grundfos pump controllers are connected to a CIU271 (GPRS Datalogger). Data can be accessed from an Internet PC, providing a unique overview of your system. If sensor thresholds are crossed or a pump or controller reports an alarm, an SMS will instantly be dispatched to the person on duty.

Changes in pump performance and energy consumption can be tracked and documented using automatically generated reports and trend graphs. This can give an indication of wear or damage, and service and maintenance can be planned accordingly.

Applications

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, etc.

Features and benefits

  • Complete status overview of the entire system you manage
  • Live monitoring, analysis and adjustments from the comfort of your office
  • Follow trends and reports to reveal opportunities for energy-reducing performance optimisation
  • Plan who receives SMS alarms with easy-to-use weekly schedules
  • Plan service and maintenance based on actual operating data
  • Share system documentation online with all relevant personnel
  • Plan who receives SMS alarms or emails in easy-to-use weekly schedules
  • Share system documentation online with all relevant personnel
  • Centrally hosted database and application server. Users only need an Internet PC and a contract with Grundfos
  • Web access to reports and trend data for all relevant employees
  • Secure data channel (SSL 256 bit encryption)
  • Wireless communication from pumps to server.

Benefits

  • Complete status overview of the entire system you manage
  • Live monitoring, analysis and adjustments from the comfort of your office
  • Internet access to plant data anywhere and anytime
Brochures

Brochures

 

Grundfos Remote Management (GRM) . . .

GRUNDFOS REMOTE MANAGEMENT (Product brochure)

Internet-based pump monitoring BRING ALL YOUR PUMPS ONLINE

Grundfosliterature-3069011.pdf (701 KB)

E-Solutions and GRM

Remote monitoring for E-solutions (Data Sheet)

Grundfos E-solutions cover all pump types, applications, and power supplies. Whether you choose an integrated E-pump or a wall-mounted CUE solution, you get E-pump features and functionality.

Grundfosliterature-3357884.pdf (524 KB)

MPC and GRM

Remote monitoring for pressure boosting (Data Sheet)

Grundfos Remote Management is an internet-based remote monitoring, management and reporting system for pump installations. It provides remote access to data and alarms from pumps, pump controllers and auxiliary equipment like sensors and meters.

Grundfosliterature-3357885.pdf (594 KB)

Leaflet

Complete insight in your wastewater network, SEG AUTOADAPT and Grundfos Remote Management (Data Sheet)

Take full advantage of the valuable data collected by the innovative AUTOADAPT functionality that lets you optimise your service and maintenance program for pumps, pipes and pits.

Grundfosliterature-3357878.pdf (529 KB)

Leaflet

Complete insight in your wastewater network (Data Sheet)

Dedicated Controls is ideal for all wastewater pumping stations, allowing intelligent control of groups of up to six pumps. Features like automatic energy optimisation, preventive anti clogging functions and user-defined in- and outputs are standard. Take full advantage of the valuable data collected by your wastewater controllers and optimise your service and maintenance program for pumps, pipes and pits.

Grundfosliterature-3357883.pdf (541 KB)

Leaflet

Online monitoring for fire systems (Data Sheet)

Grundfos Remote Management is an internet-based remote monitoring, management and reporting system for pump installations. It provides remote access to data and alarms from pumps, pump controllers and auxiliary equipment like sensors and meters.

Grundfosliterature-3357882.pdf (592 KB)

Leaflet

Pump monitoring and electronic motor protection (Data Sheet)

The MP 204 is capable of monitoring the operation of any pump. The MP 204 covers the range from 3 to 999 amps as well as voltages from 100 to 480 VAC and is easily set up in under two minutes.

Grundfosliterature-3357877.pdf (517 KB)

Product Brochure, Loosdrecht

Product Brochure, Loosdrecht

Grundfos and Vitens come together to find new energy savings underground.


Using Grundfos REMOTE MANAGEMENT

Using Grundfos REMOTE MANAGEMENT

Using Grundfos REMOTE MANAGEMENT to monitor irrigation and watering of live stock


Easy monitoring of waste water pumping stations by Grundfos

Easy monitoring of waste water pumping ...

Grundfos Remote Management (GRM) offers simple and cost effective monitoring of waste water pumping stations.


A new era for waterworks boards?

A new era for waterworks boards?

It used to be that foremen or other employees physically had to visit waterworks to check and regulate operations at all hours of the day and night.


Ensuring legionella-free water for hospitals

Ensuring legionella-free water for ...

Contamination of a hospital’s water supply is a serious problem of public health. Therefore, it is important to take preventive action against legionella infections and prevent legionella formation in drinking water systems.


Cases

Cases

Service
Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt