Hydro MPC - pressure boosting building service applications

Overview

Overview

The Grundfos Hydro MPC booster systems are made to the very highest standards. Thanks to the CU 352 controller, they handle even the most difficult boosting jobs with ease and accuracy.
All components have been combined with focus on quality and efficiency. The Grundfos Hydro MPC booster systems are designed to last: sturdy, compact units with easy access to all service parts. Grundfos Hydro MPC booster systems can be used wherever additional pressure is required. Each booster model has been designed to meet specific customer demands for capacity and control.

The intelligent cascade control ensures that the optimum number of pumps required to meet the demand runs at any time. Together with the CR with IE3 motors, this makes the Hydro MPC the most energy-efficient solution for maintaining a constant pressure during changing flow demands.

Applications

  • Schools
  • Hotels
  • Blocks of flats
  • Irrigation systems
  • Industry
  • Municipal supply systems.

Features and benefits

  • Reliable highly efficient
  • Highly efficient
  • Service-friendly
  • Space-saving
  • Easy to commission
  • Perfectly adapting to the flow
  • Low-flow detection
  • Application-optimised software
  • BUS and Ethernet communication option
  • Large, clear display
  • Menus in plain text
  • Log function.

Benefits

  • Reliable
  • Highly efficient
  • Service-friendly
Brochures

Brochures

 

GRUNDFOS BOOSTER (Hydro MPC)

GRUNDFOS BOOSTER (Hydro MPC) (Product brochure)

SUPERIOR BOOSTING BY GRUNDFOS

Grundfosliterature-5188176.pdf (3 MB)

Cases

Cases

Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt