Hydro Multi-E - pressure boosting building service applications

Overview

Overview

Hydro Multi-E is an innovative pressure booster system specially designed for building service applications.
Hydro Multi-E pressure booster systems from Grundfos are supplied thoroughly tested and ready to install.
The set point is easily adjusted from the control panel or from Grundfos GO.
The system is available with 2-4 pumps of CR(I)E or 2-3 pumps of CME.


Hydro Multi-E is built on the well-known CRE and CME pumps, with IE3 motors and below 2.2 kW permanent magnet motors known for their extremely high efficiency and reliability.
The micro frequency-controlled (speed-controlled) motors provide unique control functionality increasing the comfort of the user and decreasing operating costs.
High-quality materials are used throughout.

Applications

  • Offices
  • schools
  • hotels
  • blocks of flats.

Features and benefits

  • Reliable
  • highly efficient
  • service-friendly
  • space-saving
  • easy to commission
  • perfectly adapting to the flow
  • low-flow detection
  • multi-Master (Below 2.2 kW)
  • double sensor (below 2.2 kW).

Benefits

  • Reliability
  • High efficiency
  • Service-friendly
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt