Hydro Multi-S - pressure boosting building service applications

Overview

Overview

Grundfos Hydro Multi-S booster sets consist of two or three identical Grundfos CM, CMV or CR pumps, connected in parallel and mounted on a common base frame, and a control cabinet with motor protection and integrated controller.
Hydro Multi-S booster sets are supplied as complete, pre-assembled and tested systems including suction and discharge manifolds, isolating valves, non-return valves, pressure gauge and pressure switches. To ensure reliable operation, the booster set must be fitted with a suitable diaphragm tank. The pumps are automatically operated according to system demand by means of pressure switches (one for each pump).

Applications

  • Offices
  • schools
  • hotels
  • irrigation systems.

Features and benefits

  • Reliable
  • highly efficient
  • service-friendly
  • compact
  • easy to commission
  • suitable for emergency operation.

Benefits

  • Reliable
  • Highly efficient
  • Service-friendly
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt