JP jet pump self-priming, single stage centrifugal pump

Overview

Overview

The JP pump is a self-priming, single-stage centrifugal pump with axial suction port and radial discharge port. The pump has a built-in ejector with guide vanes for optimum self-priming properties.

JP pumps are available in two material variants.

Material variant A: Cover plate, motor stool and base plate in one unit. The handle is fitted crosswise. Both elements are made of composite material.

Material variant B: Stainless steel cover plate, aluminium motor stool and stainless steel base plate, all separate parts.

Applications

Built for a long, trouble-free working life, the small and handy Grundfos JP pump is suitable for a wide variety of water supply and transfer duties in home, garden and hobby applications as well as in agriculture, horticulture and small-scale service industries.
When used in combination with a pressure control or tank, the JP pump is ideal for small water supply systems.

Features and benefits

  • Self-priming
  • Stable operation even if there is air in the liquid
  • Robust design that makes the pump suitable for fixed installation
  • The pump is directly coupled to a special fan-cooled asynchronous Grundfos motor that is adapted to the pump performance
  • Single-phase motors have a built-in thermal switch and require no additional motor protection
  • Three-phase motors require external motor protection.

Benefits

  • Self-priming
  • Stable operation even in case of air in the liquid
  • The robust design makes the pump suitable for fixed installation.
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt