JPC, JPC-PT pump self-priming, single stage jet pump

Overview

Overview

Grundfos JPC and JPC-PT pumps are cost-efficient self-priming, single-stage jet pumps, covering a wide variety of domestic water transfer and supply jobs. Ideal wherever self-priming operation is necessary. The pumps feature a built-in ejector with guide vanes for optimum self-priming properties. The body and internal components are made of technopolymer to make the pumps resistant to corrosion. The pump automatically starts and stops according to demand while ensuring controlled pressure in the water supply.

The JPC-PT comes with a diaphragm tank which increases system comfort by limiting the switching frequency of the pump and compensating for pressure drops when a tap is opened. It also reduces problems with water hammer in the pipework.

Please note that a number of specific product variants may be available for each model. Detailed information on these variants can be found in the Grundfos Product Center.

Applications

Ideal wherever a cost-efficient pump for self-priming operation is necessary, when transferring water from wells or ground tanks.

Features and benefits

  • Cost-efficient
    A cost-efficient self-priming pump without compromising quality.
  • Self-priming water transfer pump
    Featuring a suction-lift up to 8m. Ideal for transferring water from wells or ground tanks in a large variety of installations.
  • Robust design
    The lightweight materials ensure excellent corrosion resistance to offer a very robust pump.
  • Thermal overload protection
    JPC and JPC-PT are effectively protected against any accidental overload by means of built-in thermal and current protection. This means that no additional motor protection is required.
  • Stable operation
    The pump ensures stable operation with excellent suction capacity even when there are air bubbles and small sandy impurities in the water.

Benefits

  • Cost-efficient without compromising quality
  • Self-priming jet pump
  • Robust design
Brochures

Brochures

 

JPC

GRUNDFOS JPC (Product brochure)

The Grundfos JPC is a self-priming, single-stage jetpump, covering a wide variety of domestic water transfer and supply jobs. The pump is especially ideal wherever self-priming operation is necessary as it features a built-in ejector with guide vanes for optimum self-priming properties. The body and internal components of the JPC are made of technopolymer to make the pump resistant to corrosion. Installation of the JPC is simple plug-and-pump.

Grundfosliterature-5271145.pdf (370 KB)

JPC-PT

JPC-PT (Product brochure)

The compact Grundfos JPC-PT is a cost-efficient booster solution designed for domestic use. The JPC-PT is suitable for pressure boosting from mains water or break-tanks where self-priming operation is needed. Pump, pressure switch and pressure tank are all assembled in one unit to offer an easy “plug and pump” installation. The pump automatically starts and stops according to demand while ensuring controlled pressure in the water supply.

Grundfosliterature-5270933.pdf (328 KB)

Contact
Sales company

Contact us

Select country to contact your local sales company
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
Service centre

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt