Morris 7100

Overview

Overview

The Morris 7100 line is a series of large dry-pit, solids-handling pumps used for sewage, wastewater, raw water and light slurry applications. Robust materials, thick castings and customized design assure long service life and efficient operation. The impeller and casing design ensures smooth vibration-free pumping.

Performance Overview:

  • Capacities to 140,000 USGPM (32,000 m3/h)
  • Heads to 260 feet (79m)
  • Custom “high head” systems available
  • Temperatures to 250 degrees F (120 C)
  • Pressures to 110 PSIG (758 kPa)
  • Solids to 9-3/4 inches (388mm)

 

Brochures

Brochures

 

Brochure

Brochure

Heavy Duty Pumps for wastewater and raw water


Water and Wastewater Solutions

Water and Wastewater Solutions

Responsible stewardship and good business


Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt