MTR/SPK/MTH/MTA multistage centrifugal pump - cooling lubricants

Overview

Overview

MTR, SPK, MTH, MTA pumps are vertical multistage centrifugal pumps designed for pumping of cooling lubricants for machine tools, condensate transfer and similar applications.

The pumps are designed to be mounted on top of tanks with the pump stack immerged in the pumped liquid.

Grundfos MTR, SPK, MTH and MTA pumps come with various pump sizes and various numbers of stages to provide the flow, the pressure and the length required.

The pumps consist of two main components: The motor and the pump unit. The motor is a Grundfos standard MG motor designed to EN standards.

The pump unit consists of optimised hydraulics, various types of connections, a motor stool, a given number of chambers and various other parts.

Applications

The immersible pumps are suitable for liquid transfer in all applications where you have a tank. As main applications the following can be mentioned:

  • Lathes
  • Milling machines
  • Boring machines
  • Drilling machines
  • Machining centres
  • Grinding machines
  • Filtering systems
  • Swarf conveyors
  • Spark machine tools
  • Industrial washing machines
  • Cooling units.

Features and benefits

  • Flexible installation length
  • Wide performance range
  • Reliability
  • Service-friendly
  • Simple installation.

    Facebook Twitter LinkedIn

Benefits

  • Flexible length
  • Wide range
  • Reliability
Brochures

Brochures

 

MTR – product brochure

Principle of precision (Product brochure)

Principle of precision

Grundfosliterature-829845.pdf (2 MB)

IMMERSIBLE PUMPS FOR INDUSTRY

IMMERSIBLE PUMPS FOR INDUSTRY, MTR, MTH, MTA, MTS (Product brochure)

When you choose a Grundfos immersible pump, you get a pump used by the metal processing industry for decades that has proven its worth. In addition, the Grundfos range of MTR, MTH, MTA and MTS immersible pumps include sizes and material variants that fi t general industry applications, bringing their renowned reliability and precision to an even wider number of application areas.

Grundfosliterature-5615895.pdf (16 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt