Oxiperm Pro OCD-162 chlorine dioxide system

Overview

Overview

An ideal means of ensuring the cleanliness of drinking water is to use chlorine dioxide as a disinfectant. Chlorine dioxide is highly effective against all types of germs and has a long residual time in the system, meaning that it disinfects even without extracting water. The big advantage of chlorine dioxide over other disinfectants is its effectiveness against biofilms.
The chlorine dioxide production system, Oxiperm Pro OCD-162, is the perfect solution for fighting Legionella and other germs in drinking water.
Oxiperm Pro OCD-162 systems produce chlorine dioxide using diluted solutions of sodium chlorite (NaClO2, 7,5 %) and hydrochloric acid (HCl, 9 %). The systems are available in four capacity levels, producing 5, 10, 30 or 60 g/h of chlorine dioxide. This capacity is sufficient to treat up to 150 m3 of drinking water per hour at the maximum admissible concentration of 0.4 mg/l ClO2.

Applications

Ideal fields of application for Oxiperm Pro OCD-162 discrete disinfection of drinking water installations, such as:

  • Combating Legionella in building installations of hospitals, nursing homes, hotels, sports facilities and schools
  • Drinking water treatment in municipal waterworks
  • Irrigation water treatment, e.g. in plant nurseries
  • Process water treatment in food & beverage industry
  • Cooling water treatment.

Features and benefits

  • Compact design, also for confined spaces
  • Easy installation
  • Low operating costs
  • High operational reliability due to integrated control system
  • Adaptable for various water disinfection tasks
  • Robust design.

Benefits

  • Compact design, also for confined spaces
  • Easy installation
  • Low operating costs
Brochures

Brochures

 

Oxiperm Pro

OXIPERM PRO (Leaflet)

Ideal application areas for Oxiperm Pro include combating germs and pathogens, such as legionella in building installations, and disinfecting small cooling water systems or drinking water in water plants or industrial processes.

Grundfosliterature-3929703.pdf (273 KB)

Dosing & Disinfection

Dosing pumps, measurement & control, and disinfection systems (Product brochure)

Universal products for industrial, municipal and building services applications

Grundfosliterature-146158.pdf (4 MB)

Product brochure

GRUNDFOS OXIPERM PRO

The Oxiperm Pro offers superior water disinfection technology for all types of water systems.

Grundfosliterature-2802430.pdf (1 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt