RMQ rainwater unit - monitoring rainwater systems

Overview

Overview

The RMQ rainwater unit is designed for the monitoring and control of rainwater collection and utilisation systems.

The unit detects faults in the rainwater collection system and makes the necessary adjustments. When insufficient rainwater is available from the collecting tank (e.g. an underground tank), the RMQ unit switches to mains water supply, thus providing sufficient water at the points of consumption, e.g. toilet, tap.

The connection between the integral mains water tank and the suction pipe from the collecting tank is closed by means of the built-in three-way valve.

Applications

The rainwater unit is suitable for the transfer of water from water collection and utilisation systems in:

  • Single- or two-family houses
  • Weekend cottages
  • Farms
  • Gardens and greenhouses.

Features and benefits

  • Automatic changeover between rain-water tank and integrated mains water tank
  • Manual changeover between rainwater tank and integrated mains water tank
  • Acoustic/visual alarm in the event of overflow in the integrated mains water tank.

Benefits

  • Automatic tank changeover
  • Manual tank changeover
  • Overflow alarm
Brochures

Brochures

 

RMQ – product brochure

RMQ (Product brochure)

As water rates increasingly reflect the fact that water is a limited resource to be treated with greater respect, a rainwater collection system has become equally more viable. Rainwater is perfect for those situations where using expensive and limited drinking water is not just unnecessary, but even inappropriate seen from an environmental point of view.

Grundfosliterature-3430.pdf (3 MB)

Service
Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt