S pump - super vortex single- or multi channel impeller

Overview

Overview

S pumps form the backbone of many sewage systems. They are selected for their strength, their durability, and for innovative features such as the SmartTrim impeller clearance adjustment system and the Smart Seal for leakage prevention.

The SmartTrim system used on the S-pumps makes it easy to adjust the factory-set impeller clearance and thus to maintain maximum pump efficiency.

The Grundfos SmartSeal Auto-coupling gasket provides a completely leak-proof connection between the pump and the base unit of the auto-coupling system. The shaft seal is capable of rotating in either direction. When the pumps are installed with separate pipework, sludge sedimentation can be avoided by back-flushing the system at regular intervals.

Applications

The pumps are suitable for the following applications:

  • Transfer of unscreened raw sewage
  • Transfer of raw water
  • Pumping of water containing sludge
  • Pumping of industrial effluent.

Features and benefits

  • Wide range
  • SmartTrim
  • Operation with/without cooling jacket
  • Submerged or dry installation
  • Channel and vortex impellers
  • Built-in motor protection
  • SmartSeal
  • Large free passage
  • SuperVortex impeller.

Benefits

  • Large free passage
  • SmartTrim
  • SmartSeal
Brochures

Brochures

 

S – product brochure

S range 1.65 - 5.0 kW (Product brochure)

S range 1.65 - 5.0 kW, range 34 and 42

Grundfosliterature-2261665.pdf (1 MB)

S – product brochure

Grundfos S range - cast-iron submersible pumps 5.5 - 520 kW (Product brochure)

Grundfos S range - cast-iron submersible pumps 5.5 - 520 kW

Grundfosliterature-1584706.pdf (629 KB)

S – product brochure

GRUNDFOS SL, SE, S PUMP VARIANTS, 1.1 - 520 kW (Product brochure)

Submersible and dry-installed pumps FOR AGGRESSIVE ENVIRONMENTS

Grundfosliterature-3153478.pdf (819 KB)

Cases
Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt