SB and SBA submersible booster pump - rainwater and shallow wells

Overview

Overview

The SB and SBA pump is a submersible booster pump for the pumping of clean water. It is especially suitable for rainwater applications and private wells. The pump is available in two versions:

SB

The Grundfos SB is a submersible pump for the pumping of clean water. It is designed for use in domestic applications. The pump itself is very silent, and when installed underground in a rainwater collecting tank or well, noise will never become an issue. The SB pump requires an external controller, like Pressure Manager, for automatic operation.

Features and benefits

  • Flexible selection – Pump + controller
  • Complete control and monitoring
  • Easily accessible controller – for service & replacement

SBA

The new Grundfos SBA is a complete all-in-one unit. It is built on the proven SB platform, but comes with an integrated control unit – eliminating the need for an external pump controller.

The SBA is literally a plug- and pump solution. Once installed and connected to the piping, all you need to do is switch on the pump.

Features and benefits

  • Easy selection – one unit
  • Easy installation – one unit
  • Flexible installation – no controller inside the house

All SB and SBA pumps are available in two main variants

  • With integrated suction strainer (1 mm mesh)
  • Or with side inlet/flexible suction hose with floating suction strainer (1 mm mesh).

All variants are available with or without float switch:

The float switch offers automatic operation and dryrun protection, stop at low water level, ensuring that surface fragments do not enter the strainer.

Applications

The SB and SBA pump is a submersible booster pump for the pumping of clean water. It is especially suitable for rainwater applications.

Features and benefits

  • Noiseless operation
  • High reliability
  • Integrated protection.
  • Floating suction strainer
    The model with floating suction strainer always draws the water from just below the water surface where the water is clean and free from solid particles.

Additional features of the SBA:

  • Simplicity – all-in-one unit
  • Easy installation – no external control unit
  • Integrated dry-running protection
  • Automatic restart after dry-running
  • Lifting eye

 

Brochures

Brochures

 

GRUNDFOS PUMPS FOR HOME AND GARDEN

GRUNDFOS PUMPS FOR HOME AND GARDEN (Product brochure)

No matter what volume, pressure, lift or liquid to be pumped, Grundfos can supply precisely the pump needed for the task in hand.

Grundfosliterature-4347790.pdf (8 MB)

Looking for the perfect pressure solution?

Pressure Manager (Product brochure)

Looking for the perfect pressure solution

Grundfosliterature-3065979.pdf (4 MB)

SB & SBA, reliable submersible pressure pumps

SB & SBA (Product brochure)

The Grundfos SB is a submersible pump for the pumping of clean water. It is designed for use in domestic applications. The new Grundfos SBA is a complete all-in-one unit. It is built on the proven SB platform, but comes with an integrated control unit – eliminating the need for an external pump controller.

Grundfosliterature-5141099.pdf (1 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt