SL 0.9-11 kW submersible wastewater pump

Overview

Overview

The SL range has been developed to optimise performance in your system, minimising known risk factors and reducing maintenance requirements. Remarkably durable, the SL range offers long lasting, service-friendly submersible wastewater pumping.

The highest standards of motor efficiency ensure substantial energy and cost savings. Motors are based on high-efficiency components, improving motor efficiency and prolonging pump life.

The pumps are available with SuperVortex impellers (SLV) for applications with required low operating hours, dry matter content up to 5 %, and a spherical free passage up to 100 mm, or with the S-tube impeller (SL1) for applications with required high operating hours, dry matter content up to 3 %, and a spherical free passage up to 100 mm.

The S-tube impeller is the only impeller on the market designed to cope with the challenges of modern wastewater with varying dry matter content. The simple and robust design of the S-tube impeller offers world class hydraulic efficiency without compromising free passage.

Applications

The SL pump is designed for the transfer of drainage and surface water, domestic, municipal and industrial wastewater, and process water.

The SL pump is also available in an explosion-proof (Ex) version. SL pumps are available in variants with a stainless steel impeller for aggressive environments.

Features and benefits

  • High motor efficiency ensure substantial energy and cost savings.
  • Intelligent adaptive controls ensure reliable operation with low energy consumption.
  • Integrated analogue sensors offer complete monitoring of pump condition.
  • Lifting handle designed for optimum point-of-balance and correct lifting.
  • Smooth, easy to clean surface is extremely robust and impact-resistant.
  • One cable to the pump, simplifying pump installation, commissioning and maintenance.
  • Moisture-proof connector plug ensures that liquid cannot penetrate into the motor.
  • Patented SmartSeal auto-coupling gasket provides a completely leak-proof connection.
  • Easy-to-open clamp for the quick and easy disassembly of pump from motor unit.
  • Double mechanical shaft seal ensures longer operation time with less downtime.
  • Short rotor shaft reduces vibrations to protect shaft seals and bearings.
  • Choice of SuperVortex or S-tube impeller.
  • Replaceable wear ring to return the pump to full efficiency.

 


    Facebook Twitter LinkedIn

Benefits

  • Single-channel and vortex impellers
  • Premium efficiency components
  • Moisture-proof cable plug connection
Brochures

Brochures

 

SL – Product brochure

SEG, DP, EF, AND SL (AUTOadapt ranges) (Product brochure)

Wastewater transfer as you’ve never seen it before

Grundfosliterature-3065914.pdf (4 MB)

SL – product brochure

GRUNDFOS SL, SE, S PUMP VARIANTS, 1.1 - 520 kW (Product brochure)

Submersible and dry-installed pumps FOR AGGRESSIVE ENVIRONMENTS

Grundfosliterature-3153478.pdf (819 KB)

Waste Water Product

GRUNDFOS S-TUBE IMPELLER (Product brochure)

With the S-tube impeller, Grundfos sets new standards for wastewater hydraulic design. The S-tube impeller offers better hydraulic efficiency than any other type of wastewater impeller, without compromising free passage, thus ensuring trouble-free operation.

Grundfosliterature-3979027.pdf (1010 KB)

Waste Water Product

GRUNDFOS SE & SL ranges, 0.9 - 30 kW (Product brochure)

The renewed and expanded ranges of Grundfos SE and SL wastewater pumps continue the tried and trusted SE and SL story, providing technologically advanced pumps for wastewater handling.

Grundfosliterature-3979028.pdf (937 KB)

Cases
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt