SMD, SMG, SFG mixers and flowmakers - homogenization - suspension

Overview

Overview

Grundfos mixers and flowmakers provide energy efficient mixing. The drive unit is equipped with IE3 motor components, and combined with the large variety of gear steps, this enables Grundfos to provide a suitable mixer or flowmaker within the overall range. Additionally, a variable speed drive can be added for even better
performance adaption. Mixers and flowmakers ensure that particles remain evenly distributed in wastewater and sludge, preventing sedimentation and supporting treatment processes.

The range covers everything from small-scale mixers, ideal for prefabricated pumping stations, to large-scale flowmakers designed for large tanks and basins. Wastewater
infrastructure is an obvious application area – from network stations to
treatment plants – but the mixing power of the SMD, SMG, and SFG ranges is also
appreciated by industry and agriculture professionals worldwide.

Applications

The mixers and flowmakers are designed for mixing, i.e. homogenization and suspension, of liquids in:

  • municipal wastewater treatment systems
  • sludge treatment systems
  • sewage pumping stations
  • wastewater treatment plants
  • industrial processes
  • agriculture
  • biogas plants.

The mixers and flowmakers are fitted with stainless steel or polyurethane propellers with diameters between 160 and 2660 mm and rotation speeds between 25 min-1 and 1500 min-1 (50 Hz).

Features and benefits

  • Highly energy-efficient products, driven by IE3 motor components
  • wide range of flexible installation accessories
  • simple maintenance and service
  • electronic leak sensor and moisture switch
  • shaft seal protected against abrasive materials
  • self-cleaning stainless steel or polyurethane propellers
  • hydraulically efficient and robust propellers
  • stainless steel or cast-iron motor housing.

Benefits

  • Highly energy-efficient products, driven by IE3 motor components
  • Wide range of flexible installation accessories
  • Simple maintenance and service
Brochures

Brochures

 

Grundfos Water Utility SMD/SMG

GRUNDFOS WATER UTILITY, SMD/SMG mixers (Product brochure)

Mixing is extremely important in wastewater treatment and is one of the key operations for the achievement of treatment targets. Grundfos has released a range of SMG mixers, SFG flowmakers and SRG recirculation pumps that meets your treatment targets with a lower energy consumption for a wide range of applications, where adjustable and efficient operation is required with limited space requirements.

Grundfosliterature-5605842.pdf (358 KB)

A Wide Range (English)

A Wide Range (English) (Product brochure)

A Wide Range

Grundfosliterature-1322.pdf (5 MB)

Process Driven Engineering

Process Driven Engineering (Leaflet)

... characterized by Grundfos’ project competencies in optimised water solutions

Grundfosliterature-5616234.pdf (5 MB)

Contact
Sales company

Contact us

Select country to contact your local sales company
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
Service centre

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt