SOLOLIFT2 domestic lifting station - toilet discharge and grey wastewater

Overview

Overview

An additional toilet or a complete bathroom in an attic or basement? This should no longer be a wish. SOLOLIFT2 makes it happen, wherever the draining of a sanitary appliance is required but no gravity drain pipe is available or possible.

SOLOLIFT2 is a unique range of compact lifting stations which collect wastewater of domestic sanitary appliances and pump the wastewater through a thin pipe to the next collecting pipe with downward slope.

SOLOLIFT2 has been engineered according to the needs of professionals – having high reliability and easy maintenance in mind. It is the most service-friendly domestic macerator on the market. Its integrated lift-out pump unit enables fast and clean maintenance and repair.

Applications

SOLOLIFT2 collect wastewater of domestic sanitary appliances and pump the wastewater through a thin pressure pipe to the next pipe with downward slope, – up to a height of 6 meters or 100 meters in distance.

The product line includes five models of compact lifting stations, covering all the needs of a family household:

SOLOLIFT2 WC-1
... collects wastewater from a toilet and one further sanitary appliance.

SOLOLIFT2 WC-3
... collects wastewater from a toilet and three further sanitary appliances.

SOLOLIFT2 CWC-3
... is the extra slim variant, designed to be integrated in front-wall installations. Connects to one toilet and three further sanitary appliances.

SOLOLIFT2 C-3
... designed to take grey wastewater from dish washers, basins, showers, bathtubs, etc.

SOLOLIFT2 D-2
... ultra-compact design, made for dewatering showers, sinks, showers, etc.

Features and benefits

  • Highest reliability, thanks to a high performance cutter and motor
  • Able to handle accidently flushed female articles
  • Very compact design
  • Fast, easy and clean maintenance – no need to remove the unit from installation
  • All relevant service parts dry and clean accessible – not submerged in tank
  • Pressure proof, welded tank system, leakage free in case of backwater
  • Odour-free by venting valve with charcoal filter
  • Hot water resistant up to 90 °C for 30 min.
  • Low start levels enable modern, flat shower trays
  • Height adjustable inlet connectors ease installation and replacement
  • Ready to install solution
  • all units are LGA, VDE, EMC and EAC approved

    Facebook Twitter LinkedIn

Benefits

  • Very compact design
  • Powerful cutter and motor
  • Fast, easy and clean maintenance
Brochures

Brochures

 

Brochure

Sololift2 (Product brochure)

Inspired by professionals, designed for professionals… Based on your needs, combined with Grundfos’ extensive knowledge and field experience, SOLOLIFT2 responds to these demands.

Grundfosliterature-3599974.pdf (2 MB)

Service
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt