SPO

Overview

Overview

The SPO submersible pumps are specially designed for domestic water supply applications.

Available in two basic versions, the SPO can be installed either submersed or dry, depending on individual requirements.

The SPO pumps are made entirely of non-corrosive materials.
All hydraulic parts, including impellers and hydraulic chambers, are made from high-grade stainless steel, DIN W.-Nr.1.4301 (AISI 304).

Applications

The SPO pump is designed for water supply and pressure boosting in private homes and weekend cottages.

The wide product range covers all possible installations in applications such as the following:

  • Traditional 5" or 6" wells
  • Shallow wells
  • Rainwater collection in tanks
  • Boosting of public water and
  • Emptying of garden ponds
  •  Irrigation of private gardens.

Features and benefits

  • Robust and versatile
  • Flow up to 6.5 m³/h at a max. pressure of 75 m
  • Submersed or dry installation
  • Made entirely from non-corrosive materials
  • Stainless steel hydraulic parts
  • Double mechanical shaft seal
  • Plug and pump
  • Available with float switch
  • Easy to install.




    Facebook Twitter LinkedIn Technorati

Benefits

  • Robust and versatile
  • Submerged or dry installation
  • Plug-and-pump
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

How to buy

How to buy

In this section we will guide you to your country site

Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan