SQFlex renewable energy solution – submersible pumping system

Overview

Overview

The SQFlex family is an environmentally-friendly water supply solution. SQFlex pumps are fitted with a permanent magnet motor which enables the efficient use of energy from nature. The pump system offers the perfect water supply solution in remote areas where water is scarce and the power supply is non-existent or unreliable.

The SQFlex solar panels and wind turbines adapt to the characteristic weather profile of any given area. A battery backup system can store the extra energy generated and take over when the energy from nature is not available.

SQFlex is more than just a pump – it's a complete intelligent system. Thanks to its built-in electronics, the pump is compatible with both DC and AC power supply without requiring an external inverter.

The complete range consists of ten different pump sizes: Four helical rotor pumps for applications where a high head is required, and six centrifugal pumps for applications where a greater flow rate is necessary.

Applications

The SQFlex systems are suitable for applications in remote locations:

  • Villages, schools, hospitals, small houses
  • Farms and irrigation of greenhouses
  • Game parks and game farms
  • Conservation areas.

Features and benefits

  • Renewable energy supply: solar panels or wind turbines
  • Built-in electronics, easy installation
  • Reliable water supply
  • Low operating costs
  • Dry-running protection.

    Facebook Twitter LinkedIn

Benefits

  • Renewable energy
  • High efficiency
  • Wide performance range
Brochures

Brochures

 

SQFlex – product brochure

GRUNDFOS SQFLEX (Water, wherever, whatever) (Product brochure)

The complete SQFlex pump range consists of 11 different pump sizes: 5 helical rotor pumps for medium to high heads and low to medium flows, and 6 centrifugal pumps for shallow heads and high flows. It is available in two different stainless steel material variants: type AISI 304 as standard and type AISI 316 for slightly aggressive water. The pump is fitted with a highefficiency motor for DC and AC voltage. This makes pump sizing and selection extremely easy.

Grundfosliterature-1663877.pdf (1 MB)

SQFlex – product brochure

The World of SQFlex (Product brochure)

Brochure with SQFlex case stories

Grundfosliterature-146931.pdf (587 KB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt