SRG submersible recirculation pump - wastewater - stormwater

Overview

Overview

Grundfos SRG recirculation pumps provide energy-efficient pumping. The drive unit is equipped with IE3 motor components and combined with the large variety of gear steps, this forms a suitable overall range. Additionally a variable-speed drive can be added, for even better performance adaption.

The range covers horisontally installed pumps, mounted on a motor bracket for quick installation. The pumps pumps the activated sludge around in the treatment plant assisting with high flow and low head. Wastewater infrastructure is an obvious application area – from network stations to treatment plants – but the SRG pump range is also appreciated by industry and agriculture professionals worldwide.

Applications

The recirculation pumps are designed for distribution of liquids in:

  • Sludge treatment systems
  • Wastewater treatment plants
  • Industrial processes
  • Agriculture
  • Biogas plants.

The recirculation pumps are fitted with stainless steel impellers with diameters between 300 and 800 mm and rotation speeds up to 1000 min-1.

Features and benefits

  • Highly energy-efficient products, driven by IE3 motor components
  • Wide range of flexible installation accessories
  • Simple maintenance and service
  • Electronic leak sensor and moisture switch
  • Shaft seal protected against abrasive materials
  • Self-cleaning stainless steel
  • Hydraulically efficient and robust propellers 
  • cast-iron motor housing.

Benefits

  • Highly energy-efficient products
  • Simple maintenance and service
  • Electronic leak sensor and moisture switch
Brochures

Brochures

 

A Wide Range

A Wide Range (English) (Product brochure)

A Wide Range

Grundfosliterature-1322.pdf (5 MB)

Process Driven Engineering

Process Driven Engineering (Leaflet)

... characterized by Grundfos’ project competencies in optimised water solutions

Grundfosliterature-5616234.pdf (5 MB)

Contact
Sales company

Contact us

Select country to contact your local sales company
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
Service centre

Contact us

Select country to contact your local sales company