SRP submersible recirculation pump - wastewater - stormwater

Overview

Overview

The Grundfos range of recirculation pumps is the product of decades of engineering experience. Created to handle large flows with low heads, the SRP models are equally suitable for wastewater treatment plants and flood control.

SRP units come in three main variants – DN 300, 500 or 800 mm, fitted with motors from 0.8 to 24 kW. The units share many features with the AMG and AFG gear-driven mixers and flowmakers, making them instantly familiar to service staff and facilitating easy maintenance.

Recent developments include a triple sealing system for maximum protection of the mechanical shaft seal and a bracket that facilitates very easy installation.

Applications

The pumps are suitable for the following applications:

  • Re-circulation of sludge within sewage treatment plants
  • Storm water pumping.

Features and benefits

  • High efficiency stainless steel propeller
  • Electronic leak sensor in gearbox/shaft seal housing
  • Wide performance range
  • Strong axial gear in slim design for high hydrodynamic efficiency
  • Integrated overload and overheat protection
  • Good self-cleaning capabilities.

Benefits

  • High efficiency stainless steel propeller
  • Wide performance range
  • Electronic leak sensor
Brochures

Brochures

 

SRP – product brochure

GRUNDFOS SRP ranges (Product brochure)

Recirculation pumps, Q up to 5.000 m3/h

Grundfosliterature-145418.pdf (430 KB)

SRP – product brochure

GRUNDFOS SRP ranges (Product brochures)

Recirculation pumps, Q up to 5.000 m3/h, 60 Hz DIN

Grundfosliterature-3302730.pdf (388 KB)

SRP – product brochure

GRUNDFOS SRP ranges (Product brochures)

Recirculation pumps, Q up to 22.000 gal/min, 60 Hz North America

Grundfosliterature-3302728.pdf (426 KB)

Contact
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local service center


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt