UPS circulator pump - heating, cooling, hot water

Overview

Overview

UPS pumps constitute a complete range of 3-speed circulator pumps, available both in 50 and 60 Hz.

The pumps can be used in both open and closed systems. UPS pumps are of the canned-rotor type, i.e. pump and motor form an integral unit without a shaft seal and with only two gaskets for sealing. The bearings are lubricated by the pumped liquid.

Applications

UPS pumps are designed for circulation of liquids in heating and air-conditioning systems. Pumps with bronze or stainless steel housings are also suitable for use in hot-water service systems. Examples of typical applications are:

  • One- and two-pipe heating systems
  • Main pumps
  • Zone pumps
  • Boiler shunt pumps
  • Pumps for heating surfaces
  • Calorifiers
  • Underfloor heating systems
  • Solar heating systems
  • Heat pump systems
  • Geothermal heating systems
  • Heat recovery systems
  • Two-pipe air-conditioning systems
  • Pumps for refrigeration units.

    Features and benefits

    • Maintenance-free
    • Low noise
    • Low energy
    • Complete range
    • Available with corrosion-resistant stainless steel or bronze pump housing
    • Wide range of accessories.

    Benefits

    • Long life
    • Low noise
    • Complete range
    Service
    Contact
    Sales office

    Contact us

    Select country to contact your local sales company
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
    Service center

    Contact us

    Select country to contact your local service center


    Telephone

    (+2) 02 26 96 56 76

    Fax

    (+2) 02 26 96 56 77

    Address

    3 Gamaya Elhak Fi Alhaya st.,
    Sheraton- Heliopolis,
    Cairo 11361 - Egypt