Yeomans 6000 Dry Pit Pumps

Overview

Overview

Yeomans Series 6000 dry-pit solids-handling wastewater pumps are the ideal choice for pumping sewage, sludge, corrosives, caustics and industrial by-products. Heavy-duty industrial quality, superior design features and a wide range of materials and options combine to provide the user with the ultimate in long service life and system reliability.

Yeomans 6000 Dry Pit Pumps specifications:

  • Capacities to 20,000 USGPM (4,542 m3/hr)
  • Heads to 300 feet (91m)
  • Temperatures to 250 F (120 C)
  • Pressures to 110 PSIG (758 kPa)
  • Discharge Sizes from 4" (102mm) to 20" (508mm)
Brochures

Brochures

 

Brochure

Brochure

Wasterwater Pumps Series 6000 Dry-Pit Solids Handling


Water and Wastewater Solutions

Water and Wastewater Solutions

Responsible stewardship and good business


Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt

Sales responsible for:

  • Egypt
  • Libya
  • Sudan
Service center

Contact us

Select country to contact your local sales company


Telephone

(+2) 02 26 96 56 76

Fax

(+2) 02 26 96 56 77

Address

3 Gamaya Elhak Fi Alhaya st.,
Sheraton- Heliopolis,
Cairo 11361 - Egypt