Temperature control mode

Temperature control mode is used in circulating systems without control valves to generate a variable flow, and systems where it is impor­tant to have a constant temperature

Temperature control mode is used in circulating systems without control valves to generate a variable flow, and systems where it is impor­tant to have a constant temperature, e.g.:

  • Single-pipe heating system
  • Boiler shunts
  • Heating systems with 3-way valves
  • Air-con system with 3-way valves
  • Domestic hot water circulation

    Facebook Twitter LinkedIn Technorati